SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage | AVDD | -0.3 | 2 | V | |
IOVDD | -0.3 | 5 | V | ||
PVDD | -0.3 | 26 | V | ||
VBAT1S | -0.3 | 6 | V | ||
PVDD - VBAT1S | -0.3 | 22 | V | ||
Internal Supply Voltage | DREG | -0.3 | 1.5 | V | |
IO Voltage(1) | Digital IOs referenced to IOVDD supply | -0.3 | 5 | V | |
Operating free-air temperature, TA ; Device is functional and reliable, some performance characteristics may be degraded. | PVDD is 23 V or below | -40 | 85 | °C | |
PVDD higher than 23 V | -20 | 85 | °C | ||
Performance free-air temperature, TP ; All performance characteristics are met. | -20 | 70 | °C | ||
Operating junction temperature, TJ | PVDD is 23 V or below | -40 | 150 | °C | |
PVDD higher than 23 V | -20 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |