SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BOP_SRC | RW | 0h | BOP input source
and PVDD UVLO 0b = VBAT1S input and PVDD UVLO disabled. 1b = PVDD input and PVDD UVLO enabled. |
6-5 | Reserved | RW | 0h | Reserved |
4 | ISNS_PD | RW | 1h | Current sense
is 0b = Active 1b = Powered down |
3 | VSNS_PD | RW | 1h | Voltage sense
is 0b = Active 1b = Powered down |
2-0 | MODE[2:0] | RW | 2h | Device operational
mode. 000b = Active without Mute 001b = Active with Mute 010b = Software Shutdown 011b = Load Diagnostics followed by normal device power up 100b = Standalone Load Diagnostic, after completion these bits are self reset to 010b 101b = Diagnostic Generator Mode 110b -111b = Reserved |