SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | IR_OTPCRC | R | 0h | Interrupt due to OTP CRC error flag 0h = No interrupt 1h = Interrupt |
5 | IR_LDC | R | 0h | Interrupt due to load diagnostic
completion 0h = Not completed 1h = Completed |
4-3 | IR_LDMODE[1:0] | R | 0h | Interrupt due to Load Diagnostic mode fault
status 0h = Normal Load 1h = Open Load Detected 2h =Short Load Detected 3h =Reserved |
2-1 | Reserved | R | 0h | Reserved |
0 | IR_VBATLIM | R | 0h | Gain Limiter
interrupt 0h = No interrupt 1h = Interrupt |