SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Programmable bits for Noise Gate fine resolution hysteresis to a value NGHYS(ms).
Recommended to be set above 1ms.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | NGFR_HYST[10:3] | RW | 96h |
dec2bin[(NGHYS*fs),19] fs=sampling rate in kHz |
NGFR_HYST[15:0] is the result of 19 bits processing with last three bits thrown away (000)
For 50 ms and 48ksps formula is:
Result: 01h in register 0x6F and 2Ch in register 0x70.