SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | RW | 4h | Reserved |
3 | TFB_EN | RW | 0h | Thermal Foldback is 0b = Disabled 1b = Enabled |
2-0 | HPF_FREQ_REC[2:0] | RW | 1h | Record Path DC blocker 0h = Disabled (filter bypassed) 1h = 2 Hz 2h = 50 Hz 3h = 100 Hz 4h = 200 Hz 5h = 400 Hz 6h = 800 Hz 7h = Reserved * For 44.1/88.2 kHz sampling rates divide the values from above by 1.0884 |