SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_BOPM | R | 0h | Interrupt due to bop mute 0h = No interrupt 1h = Interrupt |
6 | IL_BOPIH | R | 0h | Interrupt due to bop infinite hold 0h = No interrupt 1h = Interrupt |
5 | IL_LIMMA | R | 0h | Interrupt due to limiter max
attenuation 0h = No interrupt 1h = Interrupt |
4 | IL_PBIP | R | 0h | Interrupt due to PVDD below limiter inflection
point 0h = No interrupt 1h = Interrupt |
3 | IL_LIMA | R | 0h | Interrupt due to limiter active 0h = No interrupt 1h = Interrupt |
2 | IL_TDMCE | R | 0h | Interrupt due to TDM clock error 0h = No interrupt 1h = Interrupt - Device in shutdown |
1 | IL_OC | R | 0h | Interrupt due to over current error 0h = No interrupt 1h = Interrupt - Device in shutdown |
0 | IL_OT | R | 0h | Interrupt due to over temp error 0h = No interrupt 1 = Interrupt - Device in shutdown |