SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | NG_HYST[2:0] | RW | 5h | Noise Gate entry hysteris timer 0h = 400 μs 1h = 600 μs 2h = 800 μs 3h = 2 ms 4h = 10 ms 5h = 50 ms 6h = 100 ms 7h = 1000 ms |
4-3 | NG_LVL[1:0] | RW | 3h | Noise Gate audio threshold level 0h = -90 dBFS 1h= -100 dBFS 2h = -110 dBFS 3h = -120 dBFS |
2 | NG_EN | RW | 1h | Noise Gate 0b = Disabled 1b= Enabled |
1-0 | Reserved | RW | 1h | Reserved |