SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
7-3 | Reserved | 0h | Reserved | |||
2-1 | EDGE_CTRL[1:0] | RW | 0h | Output slew rate 00b = Auto adjust slew rate based on PVDD range 01b = Reserved 10b = Reserved 11b = Slow slew rate for full range of PVDD | ||
0 | Reserved | RW | 0h | Reserved |