SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
The VBAT1S limiter attenuates the channel gain at lower VBAT1S voltages (< 3.2 V) to reduce the maximum power delivery and prevent thermal shutdown.
Using the SAR measurement on VBAT1S the limiter calculates its gain based on the equation below.
If the programmed signal gain (amplifier level and DVC) meets the following condition:
the LBTL mechanism will not be activated.
The VBLIM_GAIN from equation (3) is dependent on VBAT1S level (see the table below).
VBAT1S [V] | VBLIM_GAIN [dBV] |
---|---|
3.2 | 0 |
3.1 | -0.5 |
3 | -0.75 |
2.9 | -1.2 |
2.8 | -1.56 |
2.7 | -2 |
The overall gain in the signal chain will be the minimum of gains defined by SPL, BOP and LBTL.