SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Programmable bits for thermal fold-back limiter attenuation slope set to value TF_SLOPE(V/0C).
Input level is assumed 0dB and gain is 21dB. An extra 3dB (total of 24dB) is due to rms to peak conversion.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | TF_LIMS[15:8] | RW | 89h | dec2hex{256*round {[TF_SLOPE/(10^24/20)]*2^23} |