SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | INT_LDO_SET[1:0] | RW | 0h | Internal LDO
Setting 0h = Setting done through register 04h of page 0x00h 1h = Force external supply, VBAT1S LDO is disabled 2h = Force internal LDO to be used 3h = Reserved |
5-0 | Reserved | R | 08h | Reserved |