SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | IVMON_LEN[1:0] | RW | 0h | Sets the current
and voltage data to length of 00b = 16 bits 01b = 12 bits 10b = 8 bits 11b = Reserved |
5-4 | RX_SCFG[1:0] | RW | 0h | TDM RX time slot
select config 00b = Mono with time slot equal to I2C address offset 01b = Mono left channel 10b = Mono right channel 11b = Stereo downmix (L+R)/2 |
3-2 | RX_WLEN[1:0] | RW | 2h | TDM RX word
length 00b = 16 bits 01b = 20 bits 10b = 24 bits 11b = 32 bits |
1-0 | RX_SLEN[1:0] | RW | 2h | TDM RX time slot
length 00b = 16 bits 01b = 24 bits 10b = 32 bits 11b = Reserved |