SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LIM_PDB | RW | 0h | During BOP the
limiter will be 0b =Running 1b = Paused |
6-3 | LIM_RLS_RT[3:0] | RW | 6h | Limter release
rate 0h = Reserved 1h = 4 ms/dB 2h = 8 ms/dB 3h = 16 ms/dB 4h = 32 ms/dB 5h = 64 ms/dB 6h = 128 ms/dB 7h = 256 ms/dB 8h = 512 ms/dB 9h = 1024 ms/dB Ah = 2048 ms/dB Bh = 4096 ms/dB Ch = 8192 ms/dB Others : reserved |
2-0 | LIM_HLD_TM[2:0] | RW | 2h | Limiter hold time
0h = Reserved 1h = 10 ms 2h = 25 ms 3h = 50 ms 4h = 100 ms 5h = 250 ms 6h = 500 ms 7h = 1000 ms |