SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | AMP_INV | RW | 0h | Invert audio
amplifier ouput 0h = Normal 1h = Inverted |
6 | CLASSD_SYNC | RW | 0h | Class-D
synchronization mode 0h = Not synchronized to audio clocks 1h = Synchronized to audio clocks *When Spread Spectrum and Sync Mode are both enabled, Sync Mode takes priority |
5 | RAMP_RATE | RW | 0h | When CLASSD_SYNC =
1 sample rate is based 0h = 48 kHz 1bh = 44.1 kHz |
4 | AUTO_RATE | RW | 0h | Auto-detection of
TDM sample rate 0h = Enabled 1h = Disabled |
3-1 | SAMP_RATE[2:0] | RW | 4h | Sample rate of the
TDM bus 0h = Reserved 1h = 14.7/16 kHz 2h = 22.05/24 kHz 3h = 29.4/32 kHz 4h = 44.1/48 kHz 5h = 88.2/96 kHz 6h = 176.4/192 kHz 7h = Reserved |
0 | FRAME_START | RW | 1h | TDM frame start
polarity 0h = Low to High on FSYNC 1h = High to Low on FSYNC |