SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | HS_OC[2:0] | RW | 0h | High side OC threshold 0h = Nominal OC threshold (default) 1h = OC threshold increased by 10% of nominal 2h = OC threshold increased by 20% of nominal 3h = OC threshold increased by 30% of nominal 4h = OC threshold reduced by 40% of nominal 5h = OC threshold reduced by 30% of nominal 6h = OC threshold reduced by 20% of nominal 7h = OC threshold reduced by 10% of nominal |
4 | BOPSD_EN | RW | 0h | BOP shutdown 0h = Disabled 1h = Enabled |
0 | BOP_HLD_CLR | RW | 0h |
BOP infinite hold clear (self clearing) 0h = Do not clear 1h = Clear |
BOP_INF_HLD | RW | 0h | Infinite hold in BOP event 0h = Use BOP_HLD after BOP event 1h = Do not release until BOP_HLD_CLR is asserted high |
|
BOP_MUTE | RW | 0h | Mute in BOP event 0h = Do not mute 1h = Mute followed by device shutdown |
|
BOP_EN | RW | 1h | BOP 0h = Disabled 1h = Enabled |