SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ICC_EN | RW | 0h | ICC pin 0h = Disabled 1h = Enabled |
6-3 | ICC_PAIR_DEV[3:0] | RW | 0h | ICC device pair number (default = 0h) 0h = Device paired with Device 0 1h = Device paired with Device 1 ….…. 7h = Device paired with Device 7 8h - Fh = Device not paired |
2-0 | ICC_DEV[2:0] | RW | 0h | ICC device number (default = 0h) 0h = Device transmits gain in Slot 0 of ICC bus 1h = Device transmits gain in Slot 1 of ICC bus 2h = Device transmits gain in Slot 2 of ICC bus 3h = Device transmits gain in Slot 3 of ICC bus 4h = Device transmits gain in Slot 4 of ICC bus 5h = Device transmits gain in Slot 5 of ICC bus 6h = Device transmits gain in Slot 6 of ICC bus 7h = Device transmits gain in Slot 7 of ICC bus |