SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PVDDL_MODE | RW | 0h | PVDDL supply is:
0h = Supplied externally 1h = Internally generated from PVDDH |
6 | IRQZ_PU | RW | 0h | IRQZ internal pull
up 0h = Disabled 1h = Enabled |
5 | AMP_SS | RW | 1h | Spread Spectrum
0h = Disabled 1h = Enabled *When Spread Spectrum and Sync Mode are both enabled, Sync Mode takes priority |
4-3 | SAR_FLT[1:0] | RW | 0h |
SAR filter cut-off frequency 0h = Disabled (default) 1h = 300 kHz 2h = 150 kHz 3h = 50 kHz |
2-0 | HPF_FREQ_PB[2:0] | RW | 1h | Forward Path DC
blocker cut-off frequency 0h = Disabled (filter bypassed) 1h = 2 Hz 2h = 50 Hz 3h = 100 Hz 4h = 200 Hz 5h = 400 Hz 6h = 800 Hz 7h = Reserved * For 44.1/88.2 kHz sampling rates divide the values from above by 1.0884 |