SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
The TAS2781 is a mono digital input Class-D amplifier optimized for applications where efficient battery operation and small solution size are critical. It integrates speaker IV (current/voltage) sensing and battery tracking limiting with brown out prevention. The device operates using TDM/I2S and I2C (or SPI) interfaces.
The TAS2781 provides a Hybrid-Pro algorithm for controlling an external boost converter to extend battery life.
Input/Output Signal | Full Scale Value |
---|---|
Class-D Output | 21 dBV |
Voltage Monitor | 23 V |
Current Sense | 5 A |
Voltage Sense | 16 Vpk |