SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | ISNS_TX | RW | 1h | TDM TX current sense transmit 0h = Disabled 1h = Enabled |
5-0 | ISNS_SLOT[5:0] | RW | 0h | TDM TX current sense time slot (default = 00h) |