SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | IR_OTPCRC | R | 0h | Interrupt due to OTP CRC error 0h = No interrupt 1h = Interrupt |
5-1 | Reserved | R | 00h | Reserved |
0 | IR_VBATLIM | R | 0h | Interrupt due to
gain limiter 0h = No interrupt 1h = Interrupt |