SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_TO105 | R | 0h | Temperature over 105 ºC 0b = No Interrupt 1b = Interrupt |
6 | IL_TO115 | R | 0h | Temperature over 115 ºC 0b = No Interrupt 1b = Interrupt |
5 | IL_TO125 | R | 0h | Temperature over 125 ºC 0b = No Interrupt 1b = Interrupt |
4 | IL_TO135 | R | 0h | Temperature over 135 ºC 0b = No Interrupt 1b = Interrupt |
3 | IL_LDO_UV | R | 0h | PVDDL internal LDO under voltage 0b = No Interrupt 1b = Interrupt - Device in shutdown |
2-1 | Reserved | R | 0h | Reserved |
0 | IL_PUVLO | R | 0h | PVDDH under voltage 0b = No Interrupt 1b = Interrupt - Device in shutdown |