SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | IVMON_EN[1:0] | RW | 0h | Sets the current
and voltage data to length of 0h = 16 bits (default) 1h = 12 bits 2h = 8 bits 3h = Reserved |
5-4 | RX_SCFG[1:0] | RW | 0h | TDM RX time slot
select configuration 0h = Mono with time slot equal to I2C address offset (default) 1h = Mono left channel 2h = Mono right channel 3h = Stereo downmix (L+R)/2 |
3-2 | RX_WLEN[1:0] | RW | 2h | TDM RX word
length 0h = 16 bits 1h = 20 bits 2h = 24 bits (default) 3h = 32 bits |
1-0 | RX_SLEN[1:0] | RW | 2h | TDM RX slot
length 0h = 16 bits 1h = 24 bits 2h = 32 bits 3h = Reserved |