SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
COMPONENT | DESCRIPTION | SPECIFICATION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
C1 | PVDDL Decoupling Capacitor - PVDDL External Supply (PWR_MODE0/1/3) | Type | X7R | |||
Capacitance, 20% Tolerance | 10 | µF | ||||
Rated Voltage | 10 | V | ||||
PVDDL Decoupling Capacitor - PVDDL Internally Generated (PWR_MODE2) | Type | X7R | ||||
Capacitance, 20% Tolerance | 0.68 | 1 | µF | |||
Rated Voltage | 10 | V | ||||
C2 | PVDDL Decoupling Capacitor | Type | X7R | |||
Capacitance, 20% Tolerance | 100 | nF | ||||
Rated Voltage | 10 | V | ||||
C3 | PVDDH Decoupling Capacitor | Type | X7R | |||
Capacitance, 20% Tolerance | 22 | µF | ||||
Rated Voltage | 30 | V | ||||
C4 | PVDDH Decoupling Capacitor | Type | X7R | |||
Capacitance, 20% Tolerance | 100 | nF | ||||
Rated Voltage | 30 | V | ||||
C5 | AVDD Decoupling Capacitor | Type | X7R | |||
Capacitance, 20% Tolerance AVDD=1.8V, IOVDD=3.3V | 4.7 | µF | ||||
Capacitance, 20% Tolerance AVDD=1.8V and tied to IOVDD | 6.8 | |||||
Rated Voltage | 6 | V | ||||
C6 | DREG Decoupling Capacitor | Type | X7R | |||
Capacitance, 20% Tolerance | 1 | µF | ||||
Rated Voltage | 6 | V | ||||
C7 | IOVDD Decoupling Capacitor IOVDD=3.3V and not connected to AVDD | Type | X7R | |||
Capacitance, 20% Tolerance | 1 | µF | ||||
Rated Voltage | 6 | V | ||||
C8, C9 | Bootstrap Capacitors | Type | X7R | |||
Capacitance, 20% Tolerance | 100 | nF | ||||
Rated Voltage | 6 | V | ||||
Lf1, Lf2 (optional) | EMI filter inductors are optional. TAS2781 device support filter less Class-D operation. PFFB feature is recommended if ferrite bead EMI filters are used | Impedance at 100MHz | 120 | Ω | ||
DC Resistance | 0.095 | Ω | ||||
DC Current | 7 | A | ||||
Cf1, Cf2 (optional) | EMI filter capacitors are optional. Design must use Lf2, Lf3 if Cf1, Cf2 are used | Capacitance | 1 | nF |