SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | R | 0h | Reserved |
1-0 | ADC_FLT[1:0] | RW | 0h | PVDDL/PVDDH SAR
filter frequency 0h = Disabled (default) 1h = 300 kHz 2h = 150 kHz 3h = 50 kHz |