SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
The TAS2781 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into loudspeakers. The Class-D amplifier is capable of delivering 25 W of continuous power into a 4 Ω load with less than 1% THD+N at a supply voltage of 18 V. The broad voltage input range and the high output power makes this amplifier versatile enough to work with battery or line powered systems.
An on-chip DSP supports Texas Instruments Smart Amp speaker protection algorithm. The integrated speaker voltage and current sense provides for real-time monitoring of loudspeakers.
Y-Bridge power architecture improves amplifier efficiency by internally selecting the supplies for optimal headroom. Brownout prevention scheme with adjustable threshold allows reducing the gain in signal path when the supply drops.
The Hybrid-Pro algorithm allows user to optimize efficiency and improve battery life by controlling the external power supply.
Up to eight TAS2781 devices can share a common bus via I2S/TDM and I2C/SPI interfaces.
The TAS2781 is available in a 30 pin HR-QFN package for a compact PCB footprint.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS2781 | HR QFN | 4 mm x 3.5 mm |