SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | LIM_MAX_AT[3:0] | RW | 8h | Limiter maximum attenuation (default = 8h) 0h = -1 dB 1h = -2 dB 2h = -3 dB … 0Eh = -15 dB 0Fh = Reserved |
3-0 | Reserved | R | 0h | Reserved |