SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
The TAS2781 integrates an algorithm that can control the audio power by regulating the current based on the battery voltage readout.
The algorithm provides three levels of current based on two levels of battery voltage.
The power limiter can be applied to either PVDDL (one cell battery) or PVDDH (multi-cell battery). By default it is set on PVDDL and can be canged to PVDDH by using bit PWR_LIM_SRC.