SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage | AVDD | -0.3 | 2 | V | |
IOVDD | -0.3 | 5 | V | ||
NC_V1P8V | -0.3 | 2 | V | ||
PVDDH | -0.3 | 26 | V | ||
PVDDL | -0.3 | 6 | V | ||
PVDDH - PVDDL | -0.3 | 22 | V | ||
Internal Supply Voltage | DREG | -0.3 | 1.5 | V | |
IO Voltage(1) | SBLK, FSYNK, SDIN, SDOUT, IRQZ, SDA_SDI, SCL_nSCS, PWM_CTRL, SDZ | -0.3 | 5 | V | |
IO Voltage(1) | NC_SCLK, NC_SDO, ICC, ADDR | -0.3 | 2 | V | |
Operating free-air temperature, TA ; Device is functional and reliable, some performance characteristics may be degraded. | PVDD is 23 V or below | -40 | 85 | °C | |
PVDD higher than 23 V | -20 | 85 | °C | ||
Performance free-air temperature, TP ; All performance characteristics are met. | -20 | 70 | °C | ||
Operating junction temperature, TJ | PVDD is 23 V or below | -40 | 150 | °C | |
PVDD higher than 23 V | -20 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |