SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IR_PLL_CLK | R | 0h | Internal PLL Clock
Error 0h = No interrupt 1h = Interrupt |
6-0 | Reserved | R | 00h | Reserved |