SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
The TAS2781 has a dedicated power mode (PWR_MODE3) to play ultasound in advance ultrasonic applications like presence detection, gesture recognition, etc.
When playing ultrasound it is recommended to set bits DEM_CTRL[1:0] to 3h and bit DIS_DITH to 1h.
In PWR_MODE3 mode of operation the output stage of Class-D will be supplied by external PVDDL rail.