SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7-2 | SBLK_FS_RATIO[5:0] | RW | 3h | SBCLK to FS ratio when AUTO_RATE=1 (disabled). See Table 8-9. |
|||
1-0 | Reserved | R | 1h | Reserved |
00h = 16 | 01h = 24 | 02h = 32 | 03h = 48 (defaut) | 04h = 64 |
05h = 96 | 06h = 128 | 07h = 192 | 08h = 256 | 09h = 384 |
0Ah = 512 | 0Bh = 125 | 0Ch = 250 | 0Dh = 500 | 0Eh - 3Fh = Reserved |