SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | Reserved | R | 00h | Reserved |
2 | IR_TDMCEIR | R | 0h | TDM clock error: invalid SBCLK ratio or
sampling rate 0h = No Interrupt 1h = Interrupt |
1 | IR_TDMCEFC | R | 0h | TDM clock error: sampling rate changed on the
fly 0h = No Interrupt 1h = Interrupt |
0 | IR_TDMCERC | R | 0h | TDM clock error: SBCLK to FSYNC ratio changed
on the fly 0h = No Interrupt 1h = Interrupt |