SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
7-6 | CDS_MODE[1:0] | RW | 0h | Class-D switching mode 00b = Y-Bridge, high power on PVDDL (default) 01b = PVDDL Only Supply of Class D 10b = PVDDH Only Supply of Class D 11b = Y-Bridge, low power on PVDDL |
||
5-1 | AMP_LEVEL[4:0] | RW | 14h | Setting | @48ksps | @96 ksps |
00h | 11 dBV | 9 dBV | ||||
01h | 11.5 dBV | 9.5 dBV | ||||
02h | 12.0 dBV | 10 dBV | ||||
03h | 12.5 dBV | 10.5 dBV | ||||
….... | ….... | ….... | ||||
13h | 20.5 dBV | 18.5 dBV | ||||
14h (default) | 21 dBV | 19 dBV | ||||
Others : Reserved | ||||||
0 | Reserved | RW | 0h | Reserved |