SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TX_KEEPCY | RW | 0h | TDM TX SDOUT LSB data will be driven when
TX_KEEPEN is enabled 0h = Full cycle 1h = Half cycle |
6 | TX_KEEPLN | RW | 0h | TDM TX SDOUT will hold the bus, when TX_KEEPEN
is enabled, for: 0h = 1 LSB cycle 1h = Always |
5 | TX_KEEPEN | RW | 0h | TDM TX SDOUT bus keeper 0h = Disabled 1h = Enabled |
4 | TX_FILL | RW | 1h | TDM TX SDOUT unused bit field fill 0h = Transmit 0 1h = Transmit Hi-Z |
3-1 | TX_OFFSET[2:0] | RW | 1h | TDM TX start of frame to time slot 0 offset (default = 1h) |
0 | TX_EDGE | RW | 1h | TDM TX launch clock polarity 0h = Rising edge of SBCLK 1h = Falling edge of SBCLK |