SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IM_TO105 | RW | 1h | Temperature over
105 ºC interrupt. 0h = No Mask 1h = Mask |
6 | IM_TO115 | RW | 1h | Temperature over
115 ºC interrupt. 0h = No Mask 1h = Mask |
5 | IM_TO125 | RW | 1h | Temperature over
125 ºC interrupt. 0h = No Mask 1h = Mask |
4 | IM_TO135 | RW | 1h | Temperature over
135 ºC interrupt. 0h = No Mask 1h = Mask |
3 | IM_LDO_UV | RW | 0h | Internal PVDDL LDO
under voltage 0h = No Mask 1h = Mask |
2-1 | Reserved | R | 3h | Reserved |
0 | IM_PUVLO | RW | 0h | PVDDH under
voltage 0h = No Mask 1h = Mask |