SLOSE86B july 2022 – july 2023 TAS2781
PRODUCTION DATA
The following I2C sequence is an example of initializing the device in PWR_MODE3, for ultrasonic applications.
w 70 00 00 #Page 0x00
w 70 0E C4 #TDM TX vsns transmit enable with slot 4
w 70 0F 40 #TDM TX isns transmit enable with slot 0
w 70 00 01 #Page 0x01
w 70 17 C8 #SARBurstMask=0
w 70 19 20 #LSR
w 70 00 04 #Page 0x04
w 70 30 00 00 00 01 #Merge Limiter and Thermal Foldback gains
w 70 00 08 #Page 0x08
w 70 18 00 00 00 00 #0dB volume
w 70 28 40 00 00 00 #Unmute
w 70 00 0A #Page 0x0A
w 70 48 00 00 00 00 #0dB volume
w 70 58 40 00 00 00 #Unmute
w 70 00 00 #Page 0x00
w 70 03 68 #PVDDL only mode
w 70 73 E0 #DEM dither disabled
w 70 02 00 #play audio, power up with playback, IV enabled