SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL I/O | ||||||
VIH1 | Input logic high threshold for DAC_DVDD referenced digital inputs(1) | 70% | VDAC_DVDD | |||
VIL1 | Input logic low threshold for DAC_DVDD referenced digital inputs(1) | 30% | VDAC_DVDD | |||
IIH1 | Input logic high current level for DAC_DVDD referenced digital input pins(1) | VIN(DigIn) = VDAC_DVDD | 10 | µA | ||
IIL1 | Input logic low current level for DAC_DVDD referenced digital input pins(1) | VIN(DigIn) = 0 V | –10 | µA | ||
VOH(DigOut) | Output logic high voltage level(1) | IOH = 4 mA | 80% | VDAC_DVDD | ||
VOL(DigOut) | Output logic low voltage level(1) | IOH = –4 mA | 22% | VDAC_DVDD | ||
I2C CONTROL PORT | ||||||
CL(I2C) | Allowable load capacitance for each I2C Line | 400 | pF | |||
fSCL(fast) | Support SCL frequency | No wait states, fast mode | 400 | kHz | ||
fSCL(slow) | Support SCL frequency | No wait states, slow mode | 100 | kHz | ||
VNH | Noise margin at High level for each connected device (including hysteresis) | 0.2 × VDAC_DVDD | V | |||
MCLK AND PLL SPECIFICATIONS | ||||||
DMCLK | Allowable MCLK duty cycle | 40% | 60% | |||
fMCLK | Supported MCLK frequencies | Up to 50 MHz | 128 | 512 | fS(2) | |
fPLL | PLL input frequency | Clock divider uses fractional divide
D > 0, P = 1 |
6.7 | 20 | MHz | |
Clock divider uses integer divide
D = 0, P = 1 |
1 | 20 | ||||
SERIAL AUDIO PORT | ||||||
tDLY | Required LRCK/FS to SCLK rising edge delay | 5 | ns | |||
DSCLK | Allowable SCLK duty cycle | 40% | 60% | |||
fS | Supported input sample rates | 8 | 96 | kHz | ||
fSCLK | Supported SCLK frequencies | 32 | 64 | fS(2) | ||
fSCLK | SCLK frequency | Either master mode or slave mode | 24.576 | MHz |