SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
The GVDD_X supply required from the system is used to power the gate-drives for the output H-bridges. Connect 0.1 µF ceramic capacitor from pin to GND and place as close to pin as possible. The ceramic capacitor should have a voltage rating of at least 25V. Proper connection, routing, and decoupling techniques are highlighted in the Layout Section and the TAS3251EVM User's Guide and must be followed as closely as possible for proper operation and performance. Deviation from the guidance offered in the these sections may result in reduced performance, errant functionality, or even damage to the TAS3251 device.