SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
The digital audio serial port in the TAS3251 device can be configured to receive clocks from another device as a serial audio slave device. The slave mode of operation is described in the Clock Slave Mode with SCLK PLL to Generate Internal Clocks (3-Wire PCM) section. If no system processor is available to provide the audio clocks, the TAS3251 device can be placed into Master Mode. In master mode, the TAS3251 device provides the clocks to the other audio devices in the system. For more details regarding the Master and Slave mode operation within the TAS3251 device, see the Serial Audio Port Operating Modes section.