SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
Parallel bridge-tied load (PBTL) is a mono, one-channel amplifier configuration that provides twice the current of a single BTL channel. The TAS3251 supports both pre-filter PBTL and post-filter PBTL, which allows the Class-D output terminals to be paralleled before or after the LC filter. Paralleling the outputs after the LC filter requires four inductors and paralleling the outputs before the LC filter requires only two inductors.