SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
A master device must control packet protocol, which consists of start condition, slave address, read/write bit, data if write or acknowledge if read, and stop condition. The TAS3251 device supports only slave receivers and slave transmitters.
Transmitter | M | M | M | S | M | S | M | S | S | M | |
Data Type | St | slave address | R/ | ACK | DATA | ACK | DATA | ACK | ACK | Sp |
Transmitter | M | M | M | S | S | M | S | M | M | M | |
Data Type | St | slave address | R/ | ACK | DATA | ACK | DATA | ACK | NACK | Sp |
M = Master Device; S = Slave Device; St = Start Condition Sp = Stop Condition