SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PPDV | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R/W | 0 | Reserved |
3-0 | PPDV | R/W | 0 | PLL P – These bits set the PLL divider P factor. These bits are ignored in clock auto set mode.
0000: P=1
|