SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PJDV | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | 0 | Reserved | |
5-0 | PJDV | R/W | 001000 | PLL J – These bits set the J part of the overall PLL multiplication factor J.D * R.
These bits are ignored in clock auto set mode. 000000: Prohibited (do not set this value)
|