SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | AGBL | Reserved | AGBR | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | 0 | Reserved |
4 | AGBL | R/W | 0 | Analog +10% Gain for Left Channel - This bit enables or disables amplitude boost mode for left channel.
0: Normal amplitude 1: +10% (+0.8 dB) boosted amplitude |
3-1 | Reserved | R/W | 0 | Reserved |
0 | AGBR | R/W | 0 | Analog +10% Gain for Right Channel - This bit enables or disables amplitude boost mode for right channel.
0: Normal amplitude 1: +10% (+0.8 dB) boosted amplitude |