SLAS623A November 2008 – November 2016 TAS5342A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to AGND | –0.3 | 13.2 | V | |
GVDD_X to AGND | –0.3 | 13.2 | V | |
PVDD_X to GND_X (2) | –0.3 | 53 | V | |
OUT_X to GND_X (2) | –0.3 | 53 | V | |
BST_X to GND_X (2) | –0.3 | 66.2 | V | |
BST_X to GVDD_X (2) | –0.3 | 53 | V | |
VREG to AGND | –0.3 | 4.2 | V | |
GND_X to GND | –0.3 | 0.3 | V | |
GND_X to AGND | –0.3 | 0.3 | V | |
GND to AGND | –0.3 | 0.3 | V | |
PWM_X, OC_ADJ, M1, M2, M3 to AGND | –0.3 | 4.2 | V | |
RESET_X, SD, OTW to AGND | –0.3 | 7 | V | |
Maximum continuous sink current (SD, OTW) | 9 | mA | ||
Minimum pulse duration, low | 30 | ns | ||
Maximum operating junction temperature range, TJ | 0 | 125 | °C | |
Storage temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD_X | Half-bridge supply voltage | 0 | 31.5 | 34 | V | |
GVDD_X | Supply voltage for logic regulators and gate-drive circuitry | 10.8 | 12 | 13.2 | V | |
VDD | Digital regulator supply voltage | 10.8 | 12 | 13.2 | V | |
RL (BTL) | Resistive load impedance (no Cycle-by-Cycle current control), recommended demodulation filter | 3 | 4 | Ω | ||
RL (SE) | 2.25 | 3 | ||||
RL (PBTL) | 1.5 | 2 | ||||
LOutput (BTL) | Output-filter inductance | Minimum output inductance under short-circuit condition | 5 | 10 | μH | |
LOutput (SE) | 5 | 10 | ||||
LOutput (PBTL) | 5 | 10 | ||||
fS | PWM frame rate | 192 | 384 | 432 | kHz | |
tLOW | Minimum low-state pulse duration per PWM Frame, noise shaper enabled | 30 | nS | |||
CPVDD | PVDD close decoupling capacitors | 0.1 | μF | |||
CBST | Bootstrap capacitor, selected value supports PWM frame rates from 192 kHz to 432 kHz | 33 | nF | |||
ROC | Over-current programming resistor | Resistor tolerance = 5% | 27 | 27 | 47 | kΩ |
REXT-PULLUP | External pull-up resistor to 3.3 V to 5. 0 V for SD or OTW | 3.3 | 4.7 | kΩ | ||
TJ | Junction temperature | 0 | 125 | °C |
THERMAL METRIC(1) | TAS5342A | UNIT | |
---|---|---|---|
DDV (HTSSOP) | |||
44 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 41.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 17.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION | ||||||
VREG | Voltage regulator, only used as a reference node | VDD = 12 V | 3 | 3.3 | 3.6 | V |
IVDD | VDD supply current | Operating, 50% duty cycle | 7.2 | 17 | mA | |
Idle, reset mode | 5.54 | 11 | ||||
IGVDD_X | Gate supply current per half-bridge | 50% duty cycle | 8 | 16 | mA | |
Reset mode | 1 | 1.8 | ||||
IPVDD_X | Half-bridge idle current | 50% duty cycle, with 10 µH and 470 nF output filter | 16.3 | 25 | mA | |
Reset mode, no switching | 465 | 558 | μA | |||
OUTPUT STAGE MOSFETS | ||||||
RDSon,LS | Drain-to-source resistance, Low Side | TJ = 25°C, excludes metallization resistance, | 80 | 89 | mΩ | |
RDSon,HS | Drain-to-source resistance, High Side | TJ = 25°C, excludes metallization resistance, | 80 | 89 | mΩ | |
I/O PROTECTION | ||||||
Vuvp,G | Undervoltage protection limit, GVDD_X | 9.5 | V | |||
Vuvp,hyst (1) | Undervoltage protection limit, GVDD_X | 250 | mV | |||
BSTuvpF | Puts device into RESET when BST voltage falls below limit | 5.85 | V | |||
BSTuvpR | Brings device out of RESET when BST voltage rises above limit | 7 | V | |||
OTW(1) | Overtemperature warning | 115 | 125 | 135 | °C | |
OTWHYST (1) | Temperature drop needed below OTW temp. for OTW to be inactive after the OTW event | 25 | °C | |||
OTE(1) | Overtemperature error threshold | 145 | 155 | 165 | °C | |
OTE-OTWdifferential (1) | OTE - OTW differential, temperature delta between OTW and OTE | 30 | °C | |||
OLPC | Overload protection counter | fS = 384 kHz | 1.25 | ms | ||
IOC | Overcurrent limit protection | Resistor—programmable, high-end, ROC = 27 kΩ with 1 ms pulse | 10.1 | A | ||
IOCT | Overcurrent response time | 150 | ns | |||
tACTIVITY DETECTOR | Time for PWM activity detector to activite when no PWM is present | Lack of transistion of any PWM input | 13.2 | μS | ||
IPD | Output pulldown current of each half-bridge | Connected when RESET is active to provide bootstrap capacitor charge. Not used in SE mode. | 3 | mA | ||
STATIC DIGITAL SPECIFICATIONS | ||||||
VIH | High-level input voltage | PWM_A, PWM_B, PWM_C, PWM_D, M1, M2, M3, RESET_AB, RESET_CD | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | |||
ILeakage | Input leakage current | 100 | μA | |||
OTW/SHUTDOWN (SD) | ||||||
RINT_PU | Internal pullup resistance, OTW to VREG, SD to VREG | 20 | 26 | 32 | kΩ | |
VOH | High-level output voltage | Internal pullup resistor | 3 | 3.3 | 3.6 | V |
External pullup of 4.7 kΩ to 5 V | 4.5 | 5 | ||||
VOL | Low-level output voltage | IO = 4 mA | 0.2 | 0.4 | V | |
FANOUT | Device fanout OTW, SD | No external pullup | 30 | Devices |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POMAX | Maximum Power Output | RL = 4 Ω, 10% THD+N, clipped input signal | 100 | W | ||
RL = 6 Ω, 10% THD+N, clipped input signal | 80 | |||||
RL = 8 Ω, 10% THD+N, clipped input signal | 65 | |||||
PO | Unclipped Power Output | RL = 4 Ω, 0 dBFS, unclipped input signal | 80 | |||
RL = 6 Ω, 0 dBFS, unclipped input signal | 64 | |||||
RL = 8 Ω, 0 dBFS, unclipped input signal | 50 | |||||
THD+N | Total harmonic distortion + noise | 0 dBFS; AES17 filter | 0.4% | |||
1 W; AES17 filter | 0.09% | |||||
Vn | Output integrated noise | A-weighted, AES17 filter, Auto mute disabled | 45 | μV | ||
SNR | Signal-to-noise ratio (1) | A-weighted, AES17 filter, Auto mute disabled | 110 | dB | ||
DNR | Dynamic range | A-weighted, input level = –60 dBFS, AES17 filter | 110 | dB | ||
DC Offset | Output offset voltage | ±15 | mV | |||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0 W, all halfbridges switching(2) | 2 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POMAX | Maximum Power Output | RL = 3 Ω, 10% THD+N, clipped input signal | 40 | W | ||
RL = 4 Ω, 10% THD+N, clipped input signal | 30 | |||||
PO | Unclipped Power Output | RL = 3 Ω, 0 dBFS, unclipped input signal | 30 | |||
RL = 4 Ω, 0 dBFS, unclipped input signal | 20 | |||||
THD+N | Total harmonic distortion + noise | 0 dBFS; AES17 filter | 0.2% | |||
1 W; AES17 filter | 0.1% | |||||
Vn | Output integrated noise | A-weighted, AES17 filter, Auto mute disabled | 35 | μV | ||
SNR | Signal-to-noise ratio(1) | A-weighted, AES17 filter, Auto mute disabled | 109 | dB | ||
DNR | Dynamic range | A-weighted, input level = –60 dBFS AES17 filter | 109 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0 W, all half bridges switching(2) | 2 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POMAX | Maximum Power Output | RL = 2 Ω, 10% THD+N, clipped input signal | 200 | W | ||
RL = 3 Ω, 10% THD+N, clipped input signal | 160 | |||||
PO | Unclipped Power Output | RL = 2 Ω, 0 dBFS, unclipped input signal | 150 | |||
RL = 3 Ω, 0 dBFS, unclipped input signal | 120 | |||||
THD+N | Total harmonic distortion + noise | 0 dBFS; AES17 filter | 0.4% | |||
1 W; AES17 filter | 0.09% | |||||
Vn | Output integrated noise | A-weighted, AES17 filter, Auto mute disabled | 45 | μV | ||
SNR | Signal-to-noise ratio(1) | A-weighted, AES17 filter, Auto mute disabled | 110 | dB | ||
DNR | Dynamic range | A-weighted, input level = –60 dBFS AES17 filter | 110 | dB | ||
DC Offset | Output offset voltage | ±15 | mV | |||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0 W, all half bridges switching(2) | 2 | W |