SLOS921B December 2015 – September 2018 TAS5411-Q1
PRODUCTION DATA.
The device communicates with the system processor via the I2C serial communication bus as an I2C slave-only device. The processor can poll the device via I2C to determine the operating status. All reports of fault conditions and detections are via I2C. The system can also set numerous features and operating conditions via the I2C interface. The I2C interface is active approximately 1 ms after the STANDBY pin is high.
The I2C interface controls the following device features: