SLOSE43A April 2020 – July 2020 TAS5431-Q1
PRODUCTION DATA
When using a single-ended audio source, ac-ground the negative input through a capacitor equal in value to the input capacitor on the positive input, and apply the audio source to the positive input. For best performance, the ac ground should be at the audio source instead of at the device input if possible.