SLOSE41C April 2020 – September 2023 TAS5441-Q1
PRODUCTION DATA
The TAS5441-Q1 is a mono class-D audio amplifier, designed for use in automotive emergency call (eCall), telematics, instrument cluster, and infotainment applications. The device provides up to 22-W into 4 Ω at less than 10% THD+N from a 14.4-Vdc automotive battery. The wide operating voltage range and excellent efficiency make the device an excellent choice for start-stop support or running from a backup battery when required. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the speaker through I2C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TAS5441-Q1 | HTSSOP (16) | 5.00 mm × 4.40 mm |