SLOSE41C April 2020 – September 2023 TAS5441-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | DC supply voltage range, V(PVDD) | Relative to GND | –0.3 | 30 | V |
Pulsed supply voltage range, V(PVDD_MAX) | t ≤ 400 ms exposure | –1 | 40 | ||
Supply voltage ramp rate, ΔV(PVDD_RAMP) | 15 | V/ms | |||
For SCL, SDA, and STANDBY, FAULT pins | Relative to GND | –0.3 | 5 | V | |
For IN_N, IN_P, , and MUTE pins | Relative to GND | –0.3 | 6.5 | ||
BYP | Relative to GND | –0.3 | 7 | ||
BSTN, BSTP | Relative to BYP | –0.3 | 30 | ||
BSTN, BSTP | Relative to GND | –0.3 | 36.3 | ||
OUTN, OUTP | Relative to GND | –0.3 | 30 | ||
Current | DC current on PVDD, GND and OUTx pins, I(PVDD), IO | ±4 | A | ||
Maximum current, on all input pins, I(IN_MAX)(2) | ±1 | mA | |||
Maximum sink current for open-drain pin, I(IN_ODMAX) | 7 | ||||
Storage temperature, Tstg | –55 | 150 | °C |