SLAS844A May 2012 – January 2016 TAS5624A
PRODUCTION DATA.
FEATURES | TAS5624A | TAS5612A | TAS5612LA | TAS5614A | TAS5614LA | TAS5622A |
---|---|---|---|---|---|---|
Maximum Power to Single-Ended Load | 75 | 65 | 75 | 65 | ||
Maximum Power to Bridge Tied Load | 200 | 165 | 125 | 200 | 150 | 150 |
Maximum Power to Parallel Bridge Tied Load | 400 | 250 | 250 | 300 | 300 | 300 |
Minimum Supported Single-Ended Load | 2 | 2 | 2 | 2 | ||
Minimum Supported Bridge Tied Load | 3 | 3 | 4 | 3 | 4 | 3 |
Minimum Supported Parallel Bridge Tied Load | 1.5 | 2 | 2 | 2 | 2 | 2 |
Closed-Loop and Open-Loop | Closed | Closed | Closed | Closed | Closed | Closed |
Maximum Speaker Outputs (#) | 4 | 2 | 4 | 2 | 4 | 2 |
Input Type | PWM | PWM | PWM | PWM | PWM | PWM |
Control Type | Hardware | Hardware | Hardware | Hardware | Hardware | Hardware |